Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SU1400RMI2U Image
Discontinued

Schneider Electric SU1400RMI2U Image
Discontinued

su

Show more characteristics >
SU1400RMI2U_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    su
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla
    Output
    Output Power Capacity
    950 Watts / 1400 VA
    Max Configurable Power (Watts)
    950 Watts / 1400 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC24
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    2 U
    Net Weight
    28.64 kg
    Shipping Weight
    31.92 kg
    Shipping Height
    254.0 mm
    Shipping Width
    594.0 mm
    Shipping Depth
    603.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    46.000 dB
    Online Thermal Dissipation
    171.000 BTU/hr
    Conformance
    Approvals
    C-tick
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Swedish
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS RM - 700/1000/1400 2U 230 Vac; User Manual (Version 0)
    Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (Manual) (Version 0)
    Replacement Batteries : Smart-UPS 2 U, 700 VA, 1000 VA, 1400 VA (Sheet) (Version 0)
    Smart-UPS RM-700/1000/1400 2U 230 V CA; Manual del usuario (Version 0)
    Smart-UPS RM - 700/1000/1400 kW, 230 VCA 2U; Manuale utente (Version 0)
    Manuel d'utilisation du Smart-UPS RM - 700/1000/1400 2U 230 VCA (Version 0)
    Smart-UPS RM – 700/1000/1400 VA, 2HE, 230 VAC; Benutzerhandbuch (Version 0)
    Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (manual) (Version 0)
    Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (Handbuch) (Version 0)
    Onduleur Smart-UPS RM 2 U, 700 VA, 1 000 VA, 1400 VA, 230 V (manuel) (Version 0)
    Manuale per Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (Version 0)
    Bruksanvisning för Smart-UPS RM - 700/1000/1400 2U 230 VAC (Version 0)
    Smart-UPS 700/1000/1400 ~230 В 2U (Version 0)
    Smart-UPS RM 2 U, 700VA, 1000VA, 1400VA, 230V (manuell) (Version 0)
    Smart-UPS высотой 2U 700 ВА, 1000 ВА, 1400 ВА, 230 В (документация) (Version 0)
    Smart-UPS RM,2U,700VA,1000VA,1400VA,230V(手册) (Version 0)
    Installation Smart-UPS Rail Kit (Version 4)
    Smart-UPS RM - 700/1000/1400 2U 230 Vac;用户手册 (Version 0)
    Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (Manual) (Version 0)
    Smart-UPS RM - 700/1000/1400 2U 230 Vac; User Manual (Version 0)
    Smart-UPS RM - 700/1000/1400 2U 230 Vac; User Manual (Version 0)
    Smart-UPS RM 2 U, 700 VA, 1000 VA, 1400 VA, 230 V (Manual) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Safety Approval for Smart-UPS RM (Version 0)
    NOM Mexico (Version 0)
    Date 2/7/19
    Size 71.5 KB
    IRAM(Argentina) (Version 0)
    Date 2/7/19
    Size 857.7 KB
    IRAM for Smart-UPS (Version 1)
    Date 2/6/19
    Size 140.9 KB
    PCBC for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    GOST for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.