Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SU1000RMNET Image
Discontinued

Schneider Electric SU1000RMNET Image
Discontinued

APC Smart-UPS 1000 RM 3U 120V

Show more characteristics >
SU1000RMNET_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1000 RM 3U 120V
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    670 Watts / 1000 VA
    Max Configurable Power (Watts)
    670 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Input voltage range for main operations
    92 - 147 V
    Input voltage adjustable range for mains operation
    86 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4.4 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    133.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    356.0 mm
    Rack Height
    3 U
    Net Weight
    20.92 kg
    Shipping Weight
    23.64 kg
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    100.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Certificate
    Date
    Size
    Add to My Documents
    NOM Mexico (Version 0)
    Date 5/4/19
    Size 84.7 KB
    NOM Mexico (Version 0)
    Date 5/4/19
    Size 162.8 KB
    BSMI(Formerly BCIQ) for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    UL Listing for UPS Equipment, External Battery Packs and Accessories (Version 0)
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    CSA Certified for PowerStack,Smart-UPS RM,Smart-UPS,Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.