Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Modicon STB - BOS internal bus extension module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

STBXBE1300 is replaced by:
Product
Qty
STBXBE1300K
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2009
1
  • Main
    range of product
    Modicon STB distributed I/O solution
    product or component type
    BOS internal bus extension module
    Complementary
    mounting location
    Beginning of extension segment
    product compatibility
    Standard STB modules
    [Us] rated supply voltage
    24 V
    supply circuit type
    DC
    supply voltage limits
    19.2...30 V
    input current
    400 mA
    output voltage
    5.25 V +/- 0.21 % logic bus
    output voltage type
    DC
    power supply output current
    1.2 A
    electrical connection
    2 pins for removable connector power supply
    Firewire interface
    marking
    CE
    overvoltage category
    II
    Environment
    electromagnetic compatibility
    Immunity to electromagnetic interference IEC 61131-2
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    pollution degree
    2 IEC 60664-1
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20 EN 61131-2 class 1
    ambient air temperature for storage
    -40...85 °C
    relative humidity
    95 % 60 °C without condensation
    vibration resistance
    +/-0.35 mm 10...58 Hz
    3 gn 58...150 Hz 35 x 7.5 mm symmetrical DIN rail
    5 gn 58...150 Hz 35 x 15 mm symmetrical DIN rail
    shock resistance
    30 gn 11 ms IEC 88 reference 2-27
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Advantys STB Modules spéciaux, Guide de référence (Version 07)
    Advantys STB Módulos especiales, Guía de referencia (Version 07)
    Advantys STB Moduli speciali, Guida di riferimento (Version 07)
    Advantys STB Special Modules, Reference Guide (Version 07)
    Advantys STB Spezialmodule, Referenzhandbuch (Version 07)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    LR_16-20015_STB_FEB2016 (Version 1.0)
    Date 2/16/16
    Size 318.7 KB
    Date 2/16/16
    Size 104 KB
    RINA Marine Certificate Advantys STB PLCs (Version 1.0)
    DNV-GL_TAA0000064_STB_NOV2015 (Version 1.0)
    Date 11/4/15
    Size 289.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /