Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Microsol Voltage Regulator 2560W, 110V/110V (Stark)

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Microsol Voltage Regulator 2560W, 110V/110V (Stark)
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Number of Outlets
    3
    Receptacle Style
    NBR14136
    Input
    Input Frequency
    60 Hz
    Input Connections
    NBR 14136
    Cord Length
    1.7 meters
    Physical
    Net Weight
    21.29 kg
    Maximum Height
    400.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    330.0 mm
    Shipping Weight
    25.35 kg
    Shipping Height
    430.0 mm
    Shipping Width
    204.0 mm
    Shipping Depth
    375.0 mm
    Master Carton Units
    1.0
    Color
    White
    Conformance
    Standard warranty
    1 year repair or replace
  • Documents and Downloads

    Language
    • Portuguese
    User guide
    Date
    Size
    Add to My Documents
    Regulador de tensão da APC Microsol 2560 W (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /