Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1 Ph On-Line
Schneider Electric SRVS72BP-9A Image

SRVS72BP-9A

Schneider Electric SRVS72BP-9A Image
SRVS72BP-9A

SE Easy UPS SRVS 72V Battery Pack for 2&

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Battery
    provided equipment
    User manual
    Documentation CD
    battery capacity
    9 Ah
    number of cables
    1
    battery type
    VRLA
    Lead-acid battery
    battery voltage
    72 V
    mounting mode
    Floor-standing
    product weight
    38 kg
    height
    336 mm
    width
    190 mm
    depth
    425 mm
    product certifications
    CE
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -15...40 °C
    relative humidity
    0...95 % non-condensing
    operating altitude
    0...1000 m
    Complementary
    range of product
    Easy UPS 1Ph On-Line
    type of installation
    Indoor
    quantity per set
    12 pieces
    Environment
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    2 years 2 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SE Easy UPS 1ph Online External Battery Pack User Manual (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate Schneider EasyUPS SRVS 1KIL 2KIL (Version 0)
    CB certificate Schneider Smart-UPS SRVS 3000VA 230V Tower (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /