Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1 Ph On-Line
Schneider Electric SRVS6KRIRK Image

SRVS6KRIRK

Schneider Electric SRVS6KRIRK Image
SRVS6KRIRK

Easy UPS 1Ph on-line SRVS RM 6000 VA 230 V with rail kit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    provided equipment
    1 USB software CD
    1 RS232 USB cable
    1 user manual
    4 rack mounting brackets
    1 cable
    16 screw
    1 battery
    rail extension
    mounting support
    19" rack
    19'' swing rack
    19" fixed rack
    communication port protocol
    USB
    RS232
    SmartSlot
    reset
    Automatic reset
    function available
    Intelligent charging algorithm monitors battery and AC supply
    Battery monitoring
    Audible alarm when a fault condition arises
    Energy efficiency
    Internal bypass
    With LCD display
    Optional communication kit for remote monitoring
    topology
    Double conversion online
    Complementary
    display type
    LCD display
    integrated connection type
    Serial link
    USB port
    Surge Energy
    600 J
    type of signal
    Sine wave
    protection device type
    Surge protection device (SPD)
    Miniature circuit breaker (MCB)
    input voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    output voltage
    230 V AC nominal mode
    220 V AC
    240 V AC
    IP degree of protection
    IP20
    transfer time
    0 s
    network frequency
    40...70 Hz
    power range
    6000 VA
    6000 W
    crest factor
    3 : 1
    electrical connection
    Input/output: terminal block without socket
    local signalling
    Alarm, distinctive for low battery
    LCD display, continuous or intermittent tone for overload
    LCD display for status and alert
    efficiency
    94 %
    battery type
    Lead-acid battery
    Sealed rechargable
    number of batteries
    16
    charging time
    3 h recover to 90% capacity
    battery voltage
    12 V
    battery capacity
    7 Ah
    battery life
    5 year(s)
    quantity per set
    Set of 1
    net weight
    14.00 kg UPS
    47.00 kg battery
    height
    UPS: 86.5 mm
    Battery: 86.5 mm
    width
    UPS: 438 mm
    Battery: 438 mm
    depth
    UPS: 615 mm
    Battery: 710 mm
    Environment
    acoustic level
    < 55 dBA
    relative humidity
    0…95 %, non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -15…60 °C
    product certifications
    CE
    Contractual warranty
    Warranty
    2 years
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SE Easy UPS Online Rack 6-10K User Manual (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate for Schneider Easy UPS SRV RM 6000VA 10000VA 230V, No Battery (Version 0)
    CE DoC Schneider EasyUPS SRVS (Version 0)
    Date 7/25/18
    Size 182 KB
    EMC certificate Schneider Easy UPS SRV RM 6000VA 10000VA 230V, No Battery (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /