Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1 Ph On-Line
Schneider Electric SRVS36BP-9A Image

SRVS36BP-9A

Schneider Electric SRVS36BP-9A Image
SRVS36BP-9A

SE Easy UPS SRVS 36V Battery Pack for 1k

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Battery
    provided equipment
    Documentation CD
    User manual
    battery capacity
    9 Ah
    number of cables
    1
    battery type
    VRLA
    Lead-acid battery
    battery voltage
    36 V
    mounting mode
    Floor-standing
    product weight
    19.6 kg
    height
    238 mm
    width
    145 mm
    depth
    400 mm
    product certifications
    CE
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -15...40 °C
    relative humidity
    0...95 % non-condensing
    operating altitude
    0...1000 m
    Complementary
    range of product
    Easy UPS 1Ph On-Line
    type of installation
    Indoor
    quantity per set
    6 pieces
    Environment
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    2 years 2 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SCHNEIDER EASY UPS BATTERY SRVS36/72/240BP-9A (Version 0)
    SE Easy UPS 1ph Online External Battery Pack User Manual (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB certificate Schneider EasyUPS SRVS 1KIL 2KIL (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /