Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS Accessories
Schneider Electric SRVRK1 Image

SRVRK1

Schneider Electric SRVRK1 Image
SRVRK1

APC Easy UPS RAIL KIT, 700MM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS RAIL KIT, 700MM
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Armenia , Belarus , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Cambodia , Cameroon , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Dominica , Egypt , Gabon , Gambia , Georgia , Greece , Guadeloupe , Guinea , French Guiana , Hungary , India , Indonesia , Iraq , Ireland , Israel , Jordan , Kazakhstan , Lebanon , Lesotho , Liberia , Lithuania , Macedonia , Madagascar , Malawi , Malaysia , Malta , Martinique , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Myanmar , Namibia , Niger , Nigeria , Oman , Pakistan , Papua New Guinea , Peru , Philippines , Poland , Romania , Russian Federation , SAINT LUCIA , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Tajikistan , Thailand , Togo , Tunisia , Turkmenistan , Ukraine , Uzbekistan , Viet Nam , Western Sahara , Zambia , Zimbabwe
    Physical
    Net Weight
    1.44 kg
    Maximum Height
    43.0 mm
    Maximum Width
    42.0 mm
    Maximum Depth
    700.0 mm
    Shipping Weight
    1.66 kg
    Shipping Height
    55.0 mm
    Shipping Width
    95.0 mm
    Shipping Depth
    500.0 mm
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    Date 10/16/18
    Size 926.5 KB
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
    EASY UPS ACCESSORY RAIL SRVRK1/2 (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /