Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Easy UPS Online 3000VA, Indian Outlet, Rackmount, 230V, India

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS Online 3000VA, Indian Outlet, Rackmount, 230V, India
    Includes
    Documentation CD , Qty 1- Detachable IEC Power Cord , Rack Mounting brackets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    2400 Watts / 3000 VA
    Max Configurable Power (Watts)
    2400 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) India 2/3-pin 6A (Battery Backup)
    Bypass
    Built-in Maintenance Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    IEC-320 C20
    Cord Length
    1.48 meters
    Input Breaker Capacity
    20 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    1
    Typical recharge time
    4 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    88.0 mm
    Maximum Width
    438.0 mm
    Maximum Depth
    632.0 mm
    Rack Height
    2 U
    Net Weight
    98.0 kg
    Shipping Weight
    32.0 kg
    Shipping Height
    228.0 mm
    Shipping Width
    570.0 mm
    Shipping Depth
    794.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 60 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    BIS
    Standard warranty
    2 year (manufacturer's defect)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Safety guide without XBP (Version 0)
    Date 7/15/19
    Size 127.6 KB
    Easy UPS SRV2KL-IN/SRV3KL-IN (Version 1)
    Date 7/12/19
    Size 910.6 KB
    Brochure
    Date
    Size
    Add to My Documents
    APC Easy UPS 1 Ph Online SRV Brochure (India) (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    Indian BIS certificate for UPS (SRV2KL-IN & SRV3KL-IN) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /