Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS On-Line
Schneider Electric SRV1KA Image

SRV1KA

Schneider Electric SRV1KA Image
SRV1KA

APC Easy UPS On-Line SRV 1000VA 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS On-Line SRV 1000VA 120V
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    110, 115V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    40 - 70 Hz
    Input Connections
    NEMA 5-15P
    Other Input Voltages
    110 , 115
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    223.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    288.0 mm
    Net Weight
    9.6 kg
    Shipping Weight
    10.9 kg
    Shipping Height
    330.0 mm
    Shipping Width
    235.0 mm
    Shipping Depth
    365.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE , IEC 62040-1-1 , IEC 62040-1-2 , NOM
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Spanish
    User guide
    Date
    Size
    Add to My Documents
    EASY UPS SRV1/2/3KA (Version 0)
    Date 4/29/18
    Size 987.2 KB
    EASY UPS SRV1/2/3KA (Version 0)
    Date 4/29/18
    Size 900.7 KB
    Brochure
    Date
    Size
    Add to My Documents
    APC Easy UPS Family Overview Brochure-120V (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    FCC EasyUPS SRV 1KVA 120V Tower (Version 0)
    Date 8/13/18
    Size 220.4 KB
    NOM certificate for SRV1KA (Version 0)
    Date 6/12/18
    Size 60.7 KB
    TUVus certificate EasyUPS SRV 1-2KVA 120V Tower (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /