Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS On-Line
Schneider Electric SRV10KI Image

SRV10KI

Schneider Electric SRV10KI Image
SRV10KI

APC Easy UPS SRV 10000VA 230V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Easy UPS SRV 10000VA 230V
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Cambodia , Cameroon , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Denmark , Dominica , East Timor , Estonia , Finland , France , Gabon , Gambia , Georgia , Germany , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , Indonesia , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , KOREA, REPUBLIC OF , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Malta , Martinique , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Myanmar , Namibia , Netherlands , Netherlands Antilles , Niger , Norway , Pakistan , Paraguay , Peru , Philippines , Poland , Portugal , Romania , Russian Federation , SAINT LUCIA , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Tajikistan , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Ukraine , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Zambia , Zimbabwe
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    230V
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Physical
    Maximum Height
    685.0 mm
    Maximum Width
    190.0 mm
    Maximum Depth
    447.0 mm
    Net Weight
    65.0 kg
    Shipping Weight
    77.0 kg
    Shipping Height
    910.0 mm
    Shipping Width
    320.0 mm
    Shipping Depth
    580.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE , IEC 62040-1-1 , IEC 62040-1-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    APC Easy UPS 1Ph Online Family Overview Brochure 1,2,3,6,10kVA (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS BV/BVS/SRV/SRVS (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.5 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.4 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.5 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.4 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.4 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.4 MB
    EASY UPS ON-LINE SRV6KI/10KI (Version 0)
    Date 11/15/18
    Size 1.1 MB
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    SCHNEIDER ELECTRIC SAFETY GUIDE - EASY UPS On-Line (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    SRV10KI/SRV10KI-TW Easy-UPS Online 10 kVA, 230 Vac (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    APC Easy UPS Online Family Brochure 1-10kVA (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    EMC Certificate & Report Easy UPS SRV SRVS 10KVA 230V Tower (Version 0)
    CE DOC Easy UPS SRV (Version 0)
    Date 7/3/19
    Size 131.9 KB
    CB certificate for APC Easy UPS 6000/10000VA 230V (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /