Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRT2200XLA Image

SRT2200XLA

Schneider Electric SRT2200XLA Image
SRT2200XLA

APC Smart-UPS SRT 2200VA 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 2200VA 120V
    Includes
    CD with software , Documentation CD , Installation guide , Removable support feet , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1800 Watts / 2200 VA
    Max Configurable Power (Watts)
    1800 Watts / 2200 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-20R (Battery Backup) , (6) NEMA 5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA 5-20P
    Cord Length
    1.83 meters
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC141
    RBC Quantity
    1
    Nominal Battery Voltage
    72V
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    340 Joules
    Filtering
    --
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    85.0 mm
    Maximum Depth
    584.0 mm
    Net Weight
    25.0 kg
    Shipping Weight
    30.84 kg
    Shipping Height
    246.0 mm
    Shipping Width
    599.0 mm
    Shipping Depth
    810.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Online Thermal Dissipation
    535.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , ENERGY STAR V2.0 (USA) , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages19
    • English9
    • French1
    • German1
    • Italian1
    • Polish1
    • Portuguese1
    • Russian1
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size zip
    Size 5.4 MB
    Date 12/10/14
    Files in document
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    Size pdf
    Size 178.7 KB
    Date 12/10/14
    Description
    This is a brochure of the new Smart-UPS On-Line SRT 2.2 kVA - 10 kVA 120V and 208V models . It covers the feature/benefits, tech specs, runtimes and optional accessories.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount (Version 1)
    Description
    User manual Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount
    Size pdf
    Size 564.8 KB
    Date 5/28/19
    Description
    User manual Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount
    Install Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount (Version 1)
    Description
    Installation manual for Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount
    Size pdf
    Size 535.5 KB
    Date 5/28/19
    Description
    Installation manual for Smart-UPS On-Line SRT2200/SRT3000XLA Tower/Rack-Mount
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/23/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion (Version 2)
    Description
    Installation manual for Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion
    Size pdf
    Size 493.4 KB
    Date 4/26/17
    Description
    Installation manual for Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion
    Installation guide Smart-UPS Online SRTRK3 (Version 2)
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Description
    Installation guide Smart-UPS Online SRTRK3
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    Size pdf
    Size 572.1 KB
    Date 5/28/19
    Size pdf
    Size 568.7 KB
    Date 5/28/19
    Size pdf
    Size 1.2 MB
    Date 4/25/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    SRT2200XLA - APC Smart-UPS SRT 2200VA Tower Model with Battery Packs (Version 0)
    Files in document
    pdf
    913.9 KB
    Description
    Smart-UPS On-Line\Package
    Size zip
    Size 5.4 MB
    Date 5/15/16
    Files in document
    pdf
    913.9 KB
    Description
    Smart-UPS On-Line\Package
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Canadian Certification for APC Smart-UPS SRT1000XLJ & SRT48BPJ (Version 0)
    Description
    Models: SRT3000XLT, SRT3000RMXLT, SRT3000RMXLT-NC,SRT3000XLT-IEC, SRT3000RMXLT-IEC, SRT3000RMXLW-NC, SRT3000XLW-IEC, SRT3000RMXLW-IEC, SRT2200XLA, SRT2200RMXLA, SRT2200RMXLAUS, SRT2200RMXLA-NC, SRT3000XLA, SRT3000XLAUS, SRT3000RMXLA, DLRT3000RMXLA, SRT3000RMXLA-NC, SRT1500XLA, SRT1500RMXLA, SRT1500XLA-NC, SRT1500RMXLA-NC, SRT1000XLA,SRT1000RMXLA, SRT1000XLA-NC, SRT1000RMXLA-NC, SRT1000XLJ. Accessory: Remote Battery Cabinet, Models SRT48BP, SRT48BPJ,SRT48RMBP, SRT72BP, SRT72RMBP, SRT96BP, SRT96RMBP
    Size pdf
    Size 231.6 KB
    Date 7/30/19
    Description
    Models: SRT3000XLT, SRT3000RMXLT, SRT3000RMXLT-NC,SRT3000XLT-IEC, SRT3000RMXLT-IEC, SRT3000RMXLW-NC, SRT3000XLW-IEC, SRT3000RMXLW-IEC, SRT2200XLA, SRT2200RMXLA, SRT2200RMXLAUS, SRT2200RMXLA-NC, SRT3000XLA, SRT3000XLAUS, SRT3000RMXLA, DLRT3000RMXLA, SRT3000RMXLA-NC, SRT1500XLA, SRT1500RMXLA, SRT1500XLA-NC, SRT1500RMXLA-NC, SRT1000XLA,SRT1000RMXLA, SRT1000XLA-NC, SRT1000RMXLA-NC, SRT1000XLJ. Accessory: Remote Battery Cabinet, Models SRT48BP, SRT48BPJ,SRT48RMBP, SRT72BP, SRT72RMBP, SRT96BP, SRT96RMBP
    UL Certificate of Compliance for APC Smart-UPS SRT 3000VA, 2200VA, 1500VA & 1000VA (Version 2)
    Description
    UL 1778 4th ed.; CSA C22.2 No. 107.3 (2nd ed.)
    Size pdf
    Size 332.2 KB
    Date 7/19/18
    Description
    UL 1778 4th ed.; CSA C22.2 No. 107.3 (2nd ed.)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /