Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRT10KXLTW Image

SRT10KXLTW

Schneider Electric SRT10KXLTW Image
SRT10KXLTW

APC Smart-UPS SRT 10000VA 208V Taiwan

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 10000VA 208V Taiwan
    Includes
    CD with software , Documentation CD , Installation guide , Temperature Probe , USB cable , Warranty card , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Taiwan
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-30R (Battery Backup) , (4) NEMA L6-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 275 V
    Input voltage adjustable range for mains operation
    100 - 275 (half load)V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    1.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    263.0 mm
    Maximum Depth
    715.0 mm
    Net Weight
    111.58 kg
    Shipping Weight
    126.55 kg
    Shipping Height
    461.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    1000.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2490.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , FCC Part 15 Class A , NOM , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents

    Language
    • English
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    INSTALLATION SMART-UPS ON-LINE SRT10KXLTW (Version 0)
    SMART-UPS ON-LINE SRT10KXLTW (Version 0)
    Addendum Smart-UPS On-Line SRT 3000/5000/6000/10000 (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    BSMI EMC report for APC Smart-UPS SRT 10000VA 208V Taiwan (Version 0)
    BSMI certificate for APC Smart-UPS SRT 10000VA 208V Taiwan (Version 0)
    BSMI certificate for APC Smart-UPS SRT 10000VA 208V Taiwan (Version 0)
    Taiwan Energy Label Certificate (Version 0)
    Date 12/11/17
    Size 144.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /