Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRT1000XLJ Image

SRT1000XLJ

Schneider Electric SRT1000XLJ Image
SRT1000XLJ

APC Smart-UPS SRT 1000VA 100V Japan

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 1000VA 100V Japan
    Includes
    CD with software , Comms cable , Installation guide , Removable support feet , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    900 Watts / 1000 VA
    Max Configurable Power (Watts)
    900 Watts / 1000 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    110, 115, 120V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    50-150 (40% Load) V , 80 - 150 V
    Other Input Voltages
    110 , 115 , 120
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC155J
    RBC Quantity
    1
    Nominal Battery Voltage
    48V
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    432 Joules
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    505.0 mm
    Net Weight
    23.9 kg
    Shipping Weight
    28.4 kg
    Shipping Height
    245.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    750.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    390.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    UL 1778 , VCCI Class A
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRT1000XLJ (Version 1)
    Date 7/18/19
    Size 582.4 KB
    Smart-UPS On-Line SRT1000XLJ (Version 1)
    Date 7/8/19
    Size 426.1 KB
    CAD
    Date
    Size
    Add to My Documents
    SRT1000XLJ - APC Smart-UPS SRT 1000VA 100V Japan (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Japan SRT brochure (Version 0)
    Date 7/18/19
    Size 627.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    UL Canadian Certification for APC Smart-UPS SRT1000XLJ & SRT48BPJ (Version 0)
    VCCI Cerification (Version 0)
    Date 7/30/19
    Size 969.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /