Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC3000XLI Image

SRC3000XLI

Schneider Electric SRC3000XLI Image
SRC3000XLI

APC Smart-UPS RC 3000VA 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 3000VA 230V
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Argentina , Azerbaijan , Benin , Bolivia , Brazil , Burkina Faso , Cameroon , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Dominica , Gabon , Gambia , Georgia , Guinea , French Guiana , Hong Kong , Indonesia , Iraq , KOREA, REPUBLIC OF , Lebanon , Madagascar , Mali , Martinique , Mauritius , Niger , Pakistan , Paraguay , Peru , Philippines , SAINT LUCIA , Senegal , Singapore , Togo , Tunisia , Turkey , Turkmenistan , Uruguay , Viet Nam
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Cord Length
    2.44 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220
    Input Breaker Capacity
    20 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    1
    Typical recharge time
    2 hour(s)
    Replacement Battery
    APCRBC120
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    175.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    4 U
    Net Weight
    34.0 kg
    Shipping Weight
    37.71 kg
    Shipping Height
    337.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    597.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    EN 60950 , EN/IEC 62040-1-1 , EN/IEC 62040-2 , IEC 60950 , ISO 9001
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    • Chinese
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRC 1kVA - 10kVA Brochure 230V Models (Version 0)
    Smart-UPS On-Line SRC 1kVA - 3kVA 230V Brochure (Version 0)
    Smart UPS Online SRC 1kVA - 10kVA 230 V model broşür (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version 8)
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version 8)
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version 8)
    Installation Guide APCRBC120/121/SRC004 (Version 2)
    Smart-UPS SRC de 1/2/3 kVA y 220/230/240 V CA XLI/XLI-CC (Version 8)
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version 8)
    Smart-UPS SRC 1/2/3 kVA 220/230/240 Vac XLI/XLI-CC (Version 8)
    Certificate
    Date
    Size
    Add to My Documents
    CE DoC for APC Smart-UPS SRC SC 230V (Version 0)
    VDE CB Certificate for APC Smart-UPS 1000VA, 2000VA, and 3000VA 230V (Version 0)
    CE EMC for Smart-UPS RC 1000VA/2000VA/3000VA 230V (Version 0)
    CB for SET- and SRC- series SmartUPS (Version 0)
    Uninterruptible Power Supply (Smart-UPS over 1.5 kVA) (Version 10)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Date 9/17/12
    Size 1.1 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    Smart-UPS RC Guide Specification 1000, 2000 & 3000 VA 230 VAC (Version 0)
    Warranty
    Date
    Size
    Add to My Documents
    Smart-UPS Warranty Registration Card - International (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /