Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC2000UXI Image
Discontinued

SRC2000UXI

Schneider Electric SRC2000UXI Image
Discontinued
SRC2000UXI

APC Smart-UPS RC 2000VA 230V No Batteries

Show more characteristics
SRC2000UXI  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 2000VA 230V No Batteries
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Cord Length
    2.44 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Battery Slots Empty
    1
    Replacement battery cartridge note
    Unit ships without batteries
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    --
    Physical
    Maximum Height
    175.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    4 U
    Net Weight
    14.6 kg
    Shipping Weight
    18.3 kg
    Shipping Height
    337.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    597.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    EN 60950 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents

    Language
    • English
    • Spanish
    • German
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Installation Guide 600 Watt Internal Battery Charger (Version 3)
    Installation Guide APCRBC120/121/SRC004 (Version 2)
    Smart-UPS RC 1/2/3 kVA 220/230/240 VA TWR/RM4U UXI (Version 4)
    Smart-UPS RC 1/2/3 kVA 220/230/240 VA TWR/RM4U UXI (Version 4)
    600W内部电池充电器安装指南 (Version 3)
    Smart-UPS RC 1/2/3 kVA 220/230/240 VA TWR/RM4U UXI (Version 4)
    Smart-UPS RC 1/2/3 kVA 220/230/240 VA TWR/RM4U UXI (Version 4)
    Certificate
    Date
    Size
    Add to My Documents
    Uninterruptible Power Supply (Smart-UPS over 1.5 kVA) (Version 10)
    CB for SET- and SRC- series SmartUPS (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Date 9/17/12
    Size 1.1 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    Smart-UPS RC Guide Specification 1000, 2000 & 3000 VA 230 VAC (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /