Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC2000ICH Image

SRC2000ICH

Schneider Electric SRC2000ICH Image
SRC2000ICH

APC Smart-UPS RC 2000VA 220/230/240VAC China

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 2000VA 220/230/240VAC China
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    1600 Watts / 2000 VA
    Max Configurable Power (Watts)
    1600 Watts / 2000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) Chinese outlet (Battery Backup)
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    47 - 63 Hz , 50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C20
    Cord Length
    1.83 meters
    Input voltage range for main operations
    180 - 280 V
    Input voltage adjustable range for mains operation
    160 - 282V
    Other Input Voltages
    220 , 240
    Input Breaker Capacity
    16 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    1
    Battery Slots Empty
    1
    Typical recharge time
    4.5 hour(s)
    Nominal Battery Voltage
    48V
    Efficiency in Battery Operation
    83.00 %
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    327.0 mm
    Maximum Width
    166.0 mm
    Maximum Depth
    480.0 mm
    Net Weight
    22.5 kg
    Shipping Weight
    25.5 kg
    Shipping Height
    453.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    611.0 mm
    Master Carton Units
    1.0
    Master Carton Weight
    1.3 kg
    Color
    Black
    Units per Pallet
    12.0
    # of Layers per Pallet
    2
    # of Units per Layer per Pallet
    6
    Pallet Weight
    20.0 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CE , EN 55022 Class A
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS Tower SRC2000ICH/SRC2000UXICH2 (Version 1)
    Smart-UPS塔式SRC2000ICH/SRC2000UXICH2的 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for APC Smart-UPS 1000VA, 2000VA, and 3000VA 230V (Version 0)
    Uninterruptible Power Supply (Smart-UPS over 1.5 kVA) (Version 10)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Date 9/17/12
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /