Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC1KI Image

SRC1KI

Schneider Electric SRC1KI Image
SRC1KI

APC Smart-UPS RC 1000VA 230V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 1000VA 230V
    Includes
    CD with software , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Algeria , Azerbaijan , Benin , Bolivia , Brunei Darussalam , Burkina Faso , Cambodia , Cameroon , Central African Republic , Chad , Chile , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Dominica , Gabon , Gambia , Georgia , Ghana , Guadeloupe , Guinea , French Guiana , Hong Kong , Indonesia , Iraq , KOREA, REPUBLIC OF , Lebanon , Liberia , Madagascar , Malaysia , Mali , Martinique , Mauritania , Mauritius , Morocco , Myanmar , Niger , Pakistan , Paraguay , Peru , Philippines , Russian Federation , SAINT LUCIA , Senegal , Sierra Leone , Singapore , Tajikistan , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uruguay , Viet Nam
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (3) IEC 320 C13 (Battery Backup)
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC-320 C14
    Cord Length
    1.22 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Nominal Battery Voltage
    36V
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    230.0 mm
    Maximum Width
    145.0 mm
    Maximum Depth
    397.0 mm
    Net Weight
    9.2 kg
    Shipping Weight
    12.4 kg
    Shipping Height
    230.0 mm
    Shipping Width
    325.0 mm
    Shipping Depth
    475.0 mm
    Color
    Charcoal
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Conformance
    Approvals
    EN 60950 , EN/IEC 60950-1 , EN/IEC 62040-1 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRC1KI, SRC2KI (Version 2)
    Date 8/29/17
    Size 386.3 KB
    CAD
    Date
    Size
    Add to My Documents
    SRC1KI - APC Smart-UPS RC 1000VA, 230V (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    EU DoC for APC Smart UPS 1kVA & 2kVA 230V (Version 1)
    Specification for tender
    Date
    Size
    Add to My Documents
    Smart-UPS RC Guide Specification 1000 & 2000 VA 230 VAC (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /