Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SRC1000ICH Image

SRC1000ICH

Schneider Electric SRC1000ICH Image
SRC1000ICH

APC Smart-UPS RC 1000VA 230V China

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RC 1000VA 230V China
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    800 Watts / 1000 VA
    Max Configurable Power (Watts)
    800 Watts / 1000 VA
    Nominal Output Voltage
    220V , 230V
    Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (4) Chinese outlet (Battery Backup)
    Output Voltage THD
    < 3% linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    47 - 63 Hz
    Input Connections
    IEC-320 C20
    Cord Length
    1.22 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    230 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    1
    Typical recharge time
    3 hour(s)
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    257.0 mm
    Maximum Width
    166.0 mm
    Maximum Depth
    420.0 mm
    Net Weight
    14.82 kg
    Shipping Weight
    16.62 kg
    Shipping Height
    384.0 mm
    Shipping Width
    288.0 mm
    Shipping Depth
    556.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Conformance
    Approvals
    EN 60950 , EN/IEC 60950-1 , EN/IEC 62040-1 , EN/IEC 62040-2
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents

    Language
    • English
    • Russian
    • French
    • Chinese
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230 Vac (Version 6)
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230 Vac (Version 6)
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230 Vac (Version 6)
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230 Vac (Version 6)
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230Vac (Version 6)
    Smart-UPS SRC 1000I/1000ICH/1000UXICH2 230 Vac TR (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    CB report of APC SMART-UPS RC 1000VA 2000VA 230V (Version 0)
    EMC Certificate & Report for SRC1000 series (Version 1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Date 9/17/12
    Size 1.1 MB
    Date 9/17/12
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /