Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SPR10KL Image

SPR10KL

Schneider Electric SPR10KL Image
SPR10KL

Schneider online rack UPS 10KVA no batteries for China

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Schneider online rack UPS 10KVA no batteries for China
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , User Manual
    Product Distribution
    China
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    220V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    230, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 1% static and +/- 2 % at 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    230 , 240
    Maximum Input Current
    60 A
    Input Breaker Capacity
    63 A
    Input Total Harmonic Distortion
    Less than 10% for the full load
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Replacement battery cartridge note
    Unit ships without batteries
    Efficiency in Battery Operation
    88.00 %
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    Physical
    Maximum Height
    440.0 mm
    Maximum Width
    131.0 mm
    Maximum Depth
    633.0 mm
    Rack Height
    3 U
    Net Weight
    20.0 kg
    Shipping Weight
    25.0 kg
    Shipping Height
    246.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    750.0 mm
    Color
    Black
    SCC Codes
    1073130431094 2
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    652.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , CE Mark
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On-line SPR6KL/SPR10KL KVA RACK TYPE (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /