Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Metered-by-Outlet Rack PDU
Schneider Electric SPD5KCB Image

SPD5KCB

Schneider Electric SPD5KCB Image
SPD5KCB

APC Smart PDU 5KVA W/ Circuit Breaker No Leakage Protection

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart PDU 5KVA W/ Circuit Breaker No Leakage Protection
    Includes
    Horizontal mounting brackets , Network Management Card , Safety guide , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Nominal Output Voltage
    220V
    Maximum Total Current Draw per Phase
    30 A
    Output Connections
    (2) IEC 320 C19 (Battery Backup) , (4) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Regulatory Derated Input Current (North America)
    25 A
    Input Connections
    Hard Wire 3 wire (1PH+N+G)
    Acceptable Input Voltage
    180-264 VAC
    Maximum Line Current per phase
    30 A
    Maximum Input Current per phase
    30 A
    Load Capacity
    5000 VA
    Physical
    Net Weight
    9.9 kg
    Maximum Height
    132.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    425.0 mm
    Shipping Weight
    15.2 kg
    Shipping Height
    281.0 mm
    Shipping Width
    596.0 mm
    Shipping Depth
    494.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 45 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    5 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Service Manual, Smart PDU (Version 0)
    Date 11/25/18
    Size 113.9 KB
    User Manual, Smart PDU (Version 0)
    Date 11/25/18
    Size 1.2 MB
    User Guide Metered Smart PDU (Version 0)
    Date 11/25/18
    Size 564.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Safety Sheet, Smart PDU (Version 1)
    Date 11/25/18
    Size 143.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /