range
    EcoStruxure Security Expert
    product brand
    Schneider Electric
    product or component type
    Controller
    device application
    Lighting
    Air-conditioning
    Control
    Complementary
    rated voltage
    11...14 V DC
    [Ie] rated operational current
    120 mA
    maximum operational voltage
    9 V DC at cutout
    total combined current
    <= 3.4 A
    discrete input type
    8 high security monitored input
    2 reader input for standard input (Wiegand)
    4 reader input for duplex mode input (Wiegand)
    4 reader input for RS485 link
    output type
    2 form C relay output, <=250 V
    4 open collector NPN output, <= 50 mA for multifunction
    2 auxiliary output, 10.45...13.85 V DC
    1 alarm output, 10.4...13.4 V DC
    output current
    0.7 A for auxiliary output
    1.1 A (continuous) for alarm output
    1500 mA (inrush) for alarm output
    <= 7 A for form C relay output
    <= 50 mA for open collector NPN output
    load type
    Inductive (relay output)
    Resistive (relay output)
    electronic shutdown
    1.1 A auxiliary output
    1.6 A alarm output
    number of alarms
    100 alarm areas
    number of port
    2 ports for reader (RS485/Wiegand)
    processor name
    2 GB CPU RISC 32-bit
    function available
    Firmware update
    integrated connection type
    1 RS485
    1 2400 bauds modem
    1 Ethernet
    communication port protocol
    UDP/IP - 10/100 Mbit/s Ethernet
    TCP/IP - 10/100 Mbit/s Ethernet
    HTTP - 10/100 Mbit/s Ethernet
    ContactID
    SIA Level 2
    ArmorIP
    encryption protocol
    AES (Advanced Encryption Standard) conforming to NIST
    colour
    Black
    local signalling
    1 green LED for power indicator
    1 green LED for status indicator
    1 red LED for fault indicator
    1 green LED for ethernet connection indicator
    1 green LED for modem indicator
    2 red LED for reader data indicator
    1 green LED for buzzer indicator
    2 red LED for relay ON indicator
    8 green/red LED for input status indicator
    mounting support
    DIN rail
    height
    60 mm
    length
    156 mm
    width
    90 mm
    product weight
    330 g
    Environment
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -10...85 °C
    relative humidity
    0...93 % non-condensing
    environmental characteristic
    Indoor use
    standards
    UL 294
    EN 50131-1: 2006
    EN 50131-3: 2009
    EN 50131-6: 2008
    ICES-003 class A
    UL 1610
    CAN/ULC-S304-06
    CAN/ULC-S559-04
    FCC CFR 47 part 15 class A
    CAN/ULC-S319-05
    product certifications
    ACMA
    CE
    quality labels
    RCM
    directives
    2011/65/EU - RoHS directive
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1647  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/9/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/9/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Security Expert Security Purpose Controller (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.