Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy UPS 1Ph SMVS Series
Schneider Electric SMVS1500CAI Image

SMVS1500CAI

Schneider Electric SMVS1500CAI Image
SMVS1500CAI

Easy UPS 1Ph SMVS 1500 VA 230 V sine wave

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Uninterruptible power supply (UPS)
    provided equipment
    User manual 1
    Software CD 1
    USB cable 1
    mounting support
    Floor-standing
    communication port protocol
    RS232
    USB
    function available
    Internal bypass
    Battery monitoring
    Audible alarm when a fault condition arises
    Intelligent charging algorithm monitors battery and AC supply
    topology
    Line interactive
    Complementary
    display type
    LCD display
    integrated connection type
    RS232
    USB port
    type of signal
    Sine wave
    protection device type
    Miniature circuit breaker (MCB)
    Surge protection device (SPD)
    protection type
    Surge arrester
    Fuse
    input voltage
    220 V AC
    240 V AC
    230 V AC
    output voltage
    220 V AC
    240 V AC
    230 V AC on nominal mode
    IP degree of protection
    IP20
    transfer time
    6 ms
    network frequency
    44...66 Hz
    power range
    1500 VA
    electrical connection
    6 outlet (output) IEC 320 C13
    1 inlet (input) IEC 320 C14
    local signalling
    Alarm distinctive (low battery)
    LCD display continuous or intermittent tone (overload)
    LCD display (status and alert)
    battery type
    Internal battery
    Sealed rechargable
    Lead-acid battery
    number of batteries
    2
    charging time
    6 h
    battery voltage
    12 V
    battery capacity
    7 Ah
    battery life
    5 yr
    quantity per set
    Set of 1
    product weight
    17.8 kg
    height
    220 mm
    width
    160 mm
    depth
    410 mm
    Environment
    acoustic level
    < 45 dBA
    relative humidity
    0...95 % non-condensing
    operating altitude
    0...3000 m
    ambient air temperature for operation
    0...40 °C
    ambient air temperature for storage
    -10...40 °C
    product certifications
    CE
    Contractual warranty
    Warranty period
    2 years
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    SCHNEIDER EASY UPS SMVS750-3000CAI (Version 1)
    SCHNEIDER EASY UPS SMVS750-3000CAI (Version 1)
    User Manual Easy UPS SMVS Series 750, 1000, 1500, 2000, 3000 VA (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /