Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 3000VA LCD 120V with SmartConnect

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 3000VA LCD 120V with SmartConnect
    Includes
    CD with software , Documentation CD , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Aruba , Bahamas , Barbados , Bermuda , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    2700 Watts / 2880 VA
    Max Configurable Power (Watts)
    2700 Watts / 2880 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    110, 127V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Other Input Voltages
    110 , 127
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC55
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    530 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    544.0 mm
    Net Weight
    52.73 kg
    Shipping Weight
    60.91 kg
    Shipping Height
    559.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Black
    Units per Pallet
    9.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    275.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Smart-UPS (120V) Family Brochure - with SmartConnect (End-User Facing) (Version 0)
    Smart-UPS (120V) Family Brochure - with SmartConnect (MSP Facing) (Version 0)
    Connected Smart-UPS Brochure NAM (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Release Note - UPS 03.5 (Version 0)
    Date 7/30/19
    Size 42.5 KB
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Smart-UPS SMT 750/1000/1500/2200/3000 VA 120 Vac Tower (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS SMT 750C/1000C/1500C/2200C/3000C VA 120/230 Vac Tower/RM2U (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    APC Smart-UPS 2200, 3000 LCD 120V with SmartConnect. Tower and Rack Mount (Version 0)
    FCC Part 15 A approval for APC Smart-UPS 2200, 3000 LCD 120V with SmartConnect. Tower and Rack Mount (Version 0)
    APC Smart-UPS 2200, 3000 LCD 120V with SmartConnect. Tower and Rack Mount (Version 0)
    Energy Efficiency Certification - ENERGY STAR For UPS V2.0 (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    New Smart-UPS Generation Comparison - with SmartConnect (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /