Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1500VA LCD 100V
    Includes
    Documentation CD , Smart UPS signalling RS-232 cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Japan
    Output
    Output Power Capacity
    980 Watts / 1200 VA
    Max Configurable Power (Watts)
    980 Watts / 1500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    80 - 123 V
    Input voltage adjustable range for mains operation
    70 - 125V
    Maximum Input Current
    12 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4 hour(s)
    Replacement Battery
    APCRBC139J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    225.0 mm
    Maximum Width
    172.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    26.0 kg
    Shipping Weight
    28.0 kg
    Shipping Height
    376.0 mm
    Shipping Width
    328.0 mm
    Shipping Depth
    595.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    UL 1778 , VCCI Class A
    Standard warranty
    2 years (Japan only)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 7)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 7)
    Operation Smart-UPS SMT 750/1000/1500/2200/3000 VA 100/120/230 Vac, 500 VA 100 Vac Tower (Version 9)
    Certificate
    Date
    Size
    Add to My Documents
    EU DOC for SMT/SMC series (Version 2)
    Date 6/20/19
    Size 662.4 KB
    APC Smart-UPS SMT Series (Version 0)
    Date 11/20/18
    Size 109.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /