Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS 1000VA LCD 230V with SmartConnect

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS 1000VA LCD 230V with SmartConnect
    Includes
    CD with software , Cat 5 ethernet cable , Documentation CD , Installation guide , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Andorra , Australia , Austria , Bahrain , Belgium , Bosnia And Herzegovina , Botswana , Bulgaria , Croatia , Cyprus , Czech Republic , Denmark , Egypt , Estonia , Finland , France , Germany , Ghana , Greece , Hungary , Iceland , Ireland , Israel , Italy , Kuwait , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Malta , Moldova, Republic Of , Mozambique , Netherlands , New Zealand , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Romania , Saudi Arabia , Singapore , Slovakia (Slovak Republic) , Slovenia , South Africa , Spain , Sweden , Switzerland , United Arab Emirates , Zimbabwe
    Output
    Output Power Capacity
    700 Watts / 1000 VA
    Max Configurable Power (Watts)
    700 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    220, 240V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Other Input Voltages
    220 , 240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    459 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    219.0 mm
    Maximum Width
    171.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    18.86 kg
    Shipping Weight
    22.77 kg
    Shipping Height
    376.0 mm
    Shipping Width
    328.0 mm
    Shipping Depth
    595.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    100.000 BTU/hr
    Conformance
    Approvals
    CE , CSA , EAC , EN/IEC 62040-1 , EN/IEC 62040-2 , RCM , UL 1778 , VDE
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Greek
    • Lithuanian
    • Croatian
    • Italian
    • Estonian
    Catalogue
    Date
    Size
    Add to My Documents
    Connected Smart-UPS with APC SmartConnect Brochure Europe V5_FR (Version 0)
    Connected Smart-UPS Brochure Europe (Version 0)
    Connected Smart-UPS Brochure Europe (Version 1.0)
    Connected Smart-UPS Brochure Europe (Version 0)
    Connected Smart-UPS with APC SmartConnect Brochure Europe (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SMT 750/1000/1500/2200/3000 VA 230 Vac Tower (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    EU DOC for SMT series (Version 0)
    Date 3/19/19
    Size 0
    APC Smart-UPS, Smart-UPS C, 750VA/1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    OLD CERTIFICATION] APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    APC Smart-UPS, Smart-UPS C, 1000VA/1500VA, Tower and Rack RM 2U, LCD 230V with SmartConnect (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    Why APC SmartConnect MSP Europe (Version 0)
    Date 2/8/19
    Size 280.6 KB
    Why APC SmartConnect End User Europe (Version 0)
    Presentation
    Date
    Size
    Add to My Documents
    Connected Smart-UPS Product Overview MSPs Europe (Version 0)
    Connected Smart-UPS Product Overview End User Europe (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.