Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC SMART-UPS BR 3000VA, 220V, BRAZIL

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC SMART-UPS BR 3000VA, 220V, BRAZIL
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Output Power Capacity
    3000 Watts / 3000 VA
    Max Configurable Power (Watts)
    3000 Watts / 3000 VA
    Nominal Output Voltage
    220V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (8) NBR 14136 (Battery Backup)
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    60 Hz
    Input Connections
    NBR 14136
    Cord Length
    1,83 meters
    Input voltage range for main operations
    176 - 264 V
    Maximum Input Current
    19 A
    Input Breaker Capacity
    30 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    RBC Quantity
    4
    Communications & Management
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    1650 Joules
    Physical
    Maximum Height
    493.0 mm
    Maximum Width
    205.0 mm
    Maximum Depth
    521.0 mm
    Net Weight
    52.0 kg
    Shipping Weight
    56.0 kg
    Shipping Height
    705.0 mm
    Shipping Width
    315.0 mm
    Shipping Depth
    621.0 mm
    Color
    Black
    Environmental
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Conformance
    Standard warranty
    2 years repair or replace (excluding battery) and 1 year for battery
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.