Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS BR 2200VA, 115V/220V, Brazil

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS BR 2200VA, 115V/220V, Brazil
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Output Power Capacity
    2200 Watts / 2200 VA
    Max Configurable Power (Watts)
    2200 Watts / 2200 VA
    Nominal Output Voltage
    115V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NBR 14136 (Battery Backup)
    Input
    Nominal Input Voltage
    115V , 120V , 220V
    Input Frequency
    60 Hz
    Input Connections
    NBR 14136
    Cord Length
    1.52 meters
    Input voltage range for main operations
    90 - 140 / 180 - 250 V
    Maximum Input Current
    19 A
    Input Breaker Capacity
    30 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    RBC Quantity
    2
    Efficiency in Battery Operation
    78.00 %
    Communications & Management
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    445 Joules
    Physical
    Maximum Height
    356.0 mm
    Maximum Width
    205.0 mm
    Maximum Depth
    498.0 mm
    Net Weight
    33.0 kg
    Shipping Weight
    37.0 kg
    Shipping Height
    577.0 mm
    Shipping Width
    315.0 mm
    Shipping Depth
    610.0 mm
    Environmental
    Audible noise at 1 meter from surface of unit
    50.000 dB
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    APC Smart-UPS BR 2200VA Spec Sheet (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.