Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Smart-UPS C 1500VA LCD 120V with SmartConnect

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS C 1500VA LCD 120V with SmartConnect
    Includes
    CD with software , Documentation CD , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Aruba , Bahamas , Barbados , Bermuda , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    900 Watts / 1440 VA
    Max Configurable Power (Watts)
    900 Watts / 1440 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    110, 127V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1,83 meters
    Input voltage range for main operations
    93 - 130 V
    Input voltage adjustable range for mains operation
    85 - 136V
    Other Input Voltages
    110 , 127
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC6
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    680 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    219.0 mm
    Maximum Width
    171.0 mm
    Maximum Depth
    439.0 mm
    Net Weight
    20.11 kg
    Shipping Weight
    22.64 kg
    Shipping Height
    330.0 mm
    Shipping Width
    330.0 mm
    Shipping Depth
    590.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    225.000 BTU/hr
    Conformance
    Approvals
    CSA , CSA C22.2 No. 107.1 , FCC Part 15 Class A , ICES-003 , UL 1778
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Connected Smart-UPS Brochure NAM (Version 0)
    Smart-UPS (120V) Family Brochure - with SmartConnect (MSP Facing) (Version 0)
    Smart-UPS (120V) Family Brochure - with SmartConnect (End-User Facing) (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Operation Smart-UPS C 1000/1500 VA 120/230 Vac Tower/RM2U (Version 3)
    Smart-UPS SMC 1000/1500 VA 120 Vac Tower/RM2U (Version 3)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Release Note - UPS 03.5 (Version 0)
    Date 7/30/19
    Size 42.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    APC Smart-UPS non C and C 1000, 1500VA LCD 120V with SmartConnect, Tower and Rack Mount (Version 0)
    FCC part 15 approval for APC Smart-UPS non C and C 1000, 1500VA LCD 120V with SmartConnect, Tower and Rack Mount (Version 0)
    APC Smart-UPS non C and C 1000, 1500VA LCD 120V with SmartConnect, Tower and Rack Mount (Version 0)
    Handout
    Date
    Size
    Add to My Documents
    New Smart-UPS Generation Comparison - with SmartConnect (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /