Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ultrasonic sensor cylindrical M30 - Sn1m - 0..10V - M12

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 900
    device short name
    SM956
    sensor design
    Cylindrical M30
    [Sn] nominal sensing distance
    1 m
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Silicone rubber
    type of output signal
    Analog
    ISO thread
    M30 x 1.5
    wiring technique
    4-wire
    [Us] rated supply voltage
    15...24 V DC (overload and short-circuit protection)
    supply voltage limits
    13...28 V DC
    analogue output range
    0...10 V autoslope
    electrical connection
    1 male connector M12 4 pins
    product specific application
    -
    Complementary
    [Sd] sensing range
    0.0508...1 m
    [Sa] assured operating distance
    0.0508...1 m with teach push-button
    maximum differential travel
    2.5 mm
    blind zone
    0...51 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm - up to 305 mm sensing distance
    current consumption
    80 mA
    maximum switching current
    60 mA (reverse polarity protection)
    resistance to electrostatic discharge
    8 kV (level 4) conforming to IEC 61000-4-2
    height
    30 mm
    width
    34.7 mm
    depth
    30 mm
    length
    96 mm
    product weight
    0.26 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -20...80 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m (level 3) conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (level 3) conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/2/19
    Size 200 B
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/2/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.