Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ultrasonic sensor cylindrical M30 - Sn8m - 4..20mA - cable L3m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 900
    device short name
    SM906
    sensor design
    Cylindrical M30
    [Sn] nominal sensing distance
    8 m
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Glass epoxy
    type of output signal
    Analog
    ISO thread
    M30 x 1.5
    wiring technique
    4-wire
    [Us] rated supply voltage
    15...24 V DC (overload and short-circuit protection)
    supply voltage limits
    13...28 V DC
    analogue output range
    4...20 mA direct
    electrical connection
    Cable 3 m
    product specific application
    -
    Complementary
    [Sd] sensing range
    0.203...8 m
    [Sa] assured operating distance
    0.203...8 m with teach push-button
    maximum differential travel
    12.7 mm
    blind zone
    0...203 mm
    transmission frequency
    75 kHz
    repeat accuracy
    2.54 %
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 50.8 mm - up to 4572 mm sensing distance
    current consumption
    80 mA
    maximum switching current
    60 mA (reverse polarity protection)
    resistance to electrostatic discharge
    8 kV (level 4) conforming to IEC 61000-4-2
    height
    30 mm
    width
    43.18 mm
    depth
    30 mm
    length
    116.3 mm
    product weight
    0.27 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -20...80 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m (level 3) conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (level 3) conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1150  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for SM906A830000: ultrasonic sensor cylindrical M30 - Sn8m - 4..20mA - cable L3m (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    XX..., SC..., VM... and SM... Ultrasonic sensors, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XX518A3PAL2 Ultrasonic Sensor, Product Environmental Profile (Version 3.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /