Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric SM6SW24I2CHI30603 Image

SM6SW24I2CHI30603

Schneider Electric SM6SW24I2CHI30603 Image
SM6SW24I2CHI30603

IM375 IAC12,5kA1sAFL 24kV 630A 20kA CI2 moto 18-24KV switch network cubicle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    IM 375
    product or component type
    Switch
    internal arc protection
    12.5 kA 1 s
    network type
    AC
    sensor type
    VPIS
    cable connection
    1 x 240 mm² per phase (bottom)
    Complementary
    bus rated current
    400 A
    600 A
    1250 A
    type of operator
    CI2 motor mechanism
    number of contacts
    4
    local signalling
    Voltage presence indicator light push-button
    contacts type and composition
    2 NO + 2 NC SW
    connections - terminals
    HARTING socket low voltage connection
    switch function
    2 positions On-Off
    2 positions local/remote
    Environment
    product weight
    130 kg
    width
    375 mm
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
    colour code
    RAL 9003
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTALLATION AND START-UP INSTRUCTIONS (Version 05)
    INSTRUCTION FOR USE_IM-PM-QM CUBICLES (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    2D drawing SM6-24 IM switch cubicle 375mm (Version 1.0)
    3D drawing switch cubicle 375mm (Version 1.0)
    Date 5/9/17
    Size 233.2 KB
    CAD file (on TraceParts) for SM6SW24I2CHI30603: IM375 IAC12,5kA1sAFL 24kV 630A 20kA CI2 moto 18-24KV switch network cubicle (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /