Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SM6FS24I2CHQ30602 Image

View all SM6-24

SM6FS24I2CHQ30602

Schneider Electric SM6FS24I2CHQ30602 Image
View all SM6-24
SM6FS24I2CHQ30602

QM375 IAC12,5kA1sAFL 24kV630 20kA CI1 op.rel 230VAC 18-24KV fuse-switch cubicle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    SM6
    device short name
    QM 375
    product or component type
    Fuse-switch
    width
    375 mm
    technology type
    Air insulated switchgear
    internal arc protection
    12.5 kA 1 s
    network type
    AC
    network frequency
    50 Hz
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    200 A
    [Ik] Short time withstand current
    20 kA 1 s
    [Ud] Insulation voltage power frequency
    28 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    VPIS
    18...24 kV
    cable connection
    1 x 95 mm² per phase
    Complementary
    colour code
    RAL 9003
    bus rated current
    630 A
    type of operator
    CI1 manual
    protection type
    Fuse
    [Uc] control circuit voltage
    230 V DC opening coil
    Environment
    product weight
    120 kg
    depth
    940 mm
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTRUCTION FOR USE_IM-PM-QM CUBICLES (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    CAD files for SM6FS24I2CHQ30602: QM375 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.