Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SM636630SW00001 Image

View all SM6-36

SM636630SW00001

Schneider Electric SM636630SW00001 Image
View all SM6-36
SM636630SW00001

SM6 36kV AIS range switch unit

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    IM 630A
    product or component type
    Switch
    network type
    AC
    network frequency
    50/60 Hz
    internal arc protection
    16 kA 1 s
    [Ur] Rated voltage
    36 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    12.5 kA 1 s
    16 kA 1 s
    20 kA 1 s
    25 kA 1 s
    [Ud] Insulation voltage power frequency
    70 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    170 kV peak
    cable connection
    2 x 240 mm² per phase (bottom)
    2 x 240 mm² per phase (top)
    width
    750 mm
    Complementary
    sensor type
    Current transformer 3 optional
    pole distance
    200 mm
    bus rated current
    630 A
    1250 A
    type of operator
    CIT
    CI1
    CI2
    [Uc] control circuit voltage
    24...240 V DC closing coil
    24...240 V DC opening coil
    24...240 V DC motor
    thermal monitoring option
    Yes SMD - (ordered separately)
    environment monitor option
    Yes CL110 - (ordered separately)
    number of contacts
    7
    contacts type and composition
    3 NO + 2 NC SW
    1 NO + 1 NC ES
    type of keylock
    Flat
    Tubular
    additional device type
    Flair 21D - fault passage indicator (optional)
    Flair 22D - fault passage indicator (optional)
    Flair 23DM - fault passage indicator (optional)
    Amp 21D - ammeter (optional)
    TH110 - thermal sensor (optional)
    CB control type
    Motor mechanism
    Manual
    Environment
    product weight
    310 kg
    standards
    GOST-R 52565 2006
    IEC 62271-200 2012
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for SM636630SW00001: SM6_36_IM-750_630A (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.