Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SM62DS36I4D206CR03 Image

View all SM6-36

SM62DS36I4D206CR03

Schneider Electric SM62DS36I4D206CR03 Image
View all SM6-36
SM62DS36I4D206CR03

SM6-36 DM1A IAC16kA 1s 36kV 16kA1s 630A SEPAM 200-400ACT cubicle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    SM6
    device short name
    DM1A
    product or component type
    Circuit breaker
    width
    1000 mm
    technology type
    Air insulated switchgear cubicle
    SF6 gas circuit breaker
    internal arc protection
    16 kA 1 s
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    36 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    16 kA 1 s
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min (rms)
    [Up] Insulation voltage lightning impulse withstand
    195 kV peak
    cable connection
    1 x 240 mm² per phase (bottom)
    CB name
    SF1 type 1
    Complementary
    bus rated current
    630 A
    type of operator
    CS manual disconnection
    Spring return RI type manual circuit breaker
    protection type
    Circuit breaker
    CB installation
    Fixed disconnectable
    counting device type
    Operating counter
    mechanical interlocking
    Type 50
    product weight
    600 kg
    Environment
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    User guide document SM6-36kV offer (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    3D drawing SM6-24 GAM2 CB protection cubicle 750mm (Version 1.0)
    2D drawing SM6-24 DM1 CB protection cubicle 750mm (Version 1.0)
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.