Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SM624630SW00001 Image

View all SM6-24

SM6-24 - SM624630SW00001

Function type

Schneider Electric SM624630SW00001 Image
View all SM6-24
SM6-24 - SM624630SW00001
Function type

SM6 24kV AIS range switch unit

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    IM 630A
    product or component type
    Switch
    network type
    AC
    network frequency
    50/60 Hz
    internal arc protection
    12.5 kA 1 s
    internal arc classification
    Internal arc class AFL
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    20 kA 1 s
    [Ud] Insulation voltage power frequency
    20...50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    60 kV peak
    cable connection
    1 x 240 mm² per phase (bottom)
    width
    375 mm
    Complementary
    sensor type
    Current transformer 3 optional
    pole distance
    200 mm
    bus rated current
    400 A
    type of operator
    CIT
    [Uc] control circuit voltage
    24...240 V DC closing coil
    thermal monitoring option
    Yes SMD - (ordered separately)
    environment monitor option
    Yes CL110 - (ordered separately)
    number of contacts
    7
    contacts type and composition
    3 NO + 2 NC SW
    type of keylock
    Flat
    Tubular
    additional device type
    Flair 21D - fault passage indicator (optional)
    CB control type
    Manual
    Environment
    product weight
    120 kg
    standards
    IEC 62271-200 2012
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    operating altitude
    <= 1000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    CAD
    Date
    Size
    Add to My Documents
    2D drawing SM6-24 IM switch cubicle 375mm (Version 1.0)
    CAD files for SM624630SW00001: IM375 (Version 1.0)
    3D drawing switch cubicle 375mm (Version 1.0)
    Date 1/7/19
    Size 233.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 1/30/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 1/30/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.