Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric SM61SW20I2I306CR01 Image

SM61SW20I2I306CR01

Schneider Electric SM61SW20I2I306CR01 Image
SM61SW20I2I306CR01

SM6 24 IM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT switch cubicle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    IM 375
    product or component type
    Switch
    network type
    AC
    network frequency
    50 Hz
    internal arc protection
    12.5 kA 1 s
    internal arc classification
    Internal arc class AFL
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    12.5 kAfor 1 s
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    cable connection
    1 x 240 mm² per phase (bottom)
    Complementary
    bus rated current
    630 A
    type of operator
    CIT manual
    Environment
    net weight
    120 kg
    width
    375 mm
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTALLATION AND START-UP INSTRUCTIONS (Version 05)
    Installation and Commissioning Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
    2D drawing SM6-24 IM switch cubicle 375mm (Version 1.0)
    3D drawing switch cubicle 375mm (Version 1.0)
    Date 5/9/17
    Size 233.2 KB
    CAD file (on TraceParts) for SM61SW20I2I306CR01: SM6 24 IM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT switch cubicle (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /