Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SM61FS24I206Q3IS01 Image

View all SM6-24

SM61FS24I206Q3IS01

Schneider Electric SM61FS24I206Q3IS01 Image
View all SM6-24
SM61FS24I206Q3IS01

SM6-24 QM3 IAC12,5kA1sAFL 22kV 630ACI1 COIL 230VAC 4 cts DIN442

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    SM6
    device short name
    QM 375
    product or component type
    Fuse-switch
    width
    375 mm
    technology type
    Air insulated switchgear
    internal arc protection
    12.5 kA 1 s
    network type
    AC
    network frequency
    50 Hz
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    16 kA 1 s
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    cable connection
    1 x 95 mm² per phase (bottom)
    Complementary
    bus rated current
    630 A
    type of operator
    CI1 manual
    number of contacts
    4
    contacts type and composition
    2 NO + 2 NC SW
    protection type
    Fuse
    [Uc] control circuit voltage
    220...230 V AC opening coil
    Environment
    product weight
    130 kg
    depth
    940 mm
    standards
    IEC 62271-200
    ambient air temperature for operation
    -5...40 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTRUCTION FOR USE_IM-PM-QM CUBICLES (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for SM61FS24I206Q3IS01: QM375 (Version 1.0)
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.