Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric SM61FS20I2Q306CR02 Image

SM61FS20I2Q306CR02

Schneider Electric SM61FS20I2Q306CR02 Image
SM61FS20I2Q306CR02

SM6-24 QM3 IAC12,5kA 1s 24kV12,5kA1s 630A CI1 C4 interlocking MX230VAC cubicle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    QM 375
    product or component type
    Fuse-switch
    network type
    AC
    network frequency
    50 Hz
    internal arc protection
    12.5 kA 1 s
    internal arc classification
    Internal arc class AFL
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    12.5 kAfor 1 s
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    cable connection
    1 x 95 mm² per phase (bottom)
    Complementary
    bus rated current
    630 A
    type of operator
    CI1 manual
    mechanical interlocking
    Type C4
    net weight
    130 kg
    Environment
    width
    375 mm
    depth
    940 mm
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5…40 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    Installation and Commissioning Guide (Version 01)
    INSTALLATION AND START-UP INSTRUCTIONS (Version 05)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SM61FS20I2Q306CR02: SM6-24 QM3 IAC12,5kA 1s 24kV12,5kA1s 630A CI1 C4 interlocking MX230VAC cubicle (Version 2.0)
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /