Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric SM61FS20I2PM06CR01 Image

SM61FS20I2PM06CR01

Schneider Electric SM61FS20I2PM06CR01 Image
SM61FS20I2PM06CR01

SM6-24 PM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT fuse-switch cubicle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    PM 375
    product or component type
    Fuse-switch
    network type
    AC
    network frequency
    50 Hz
    internal arc protection
    12.5 kA 1 s
    internal arc classification
    Internal arc class AFL
    [Ur] Rated voltage
    24 kV
    [Ir] Rated current
    630 A
    [Ik] Short time withstand current
    12.5 kAfor 1 s
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    cable connection
    1 x 95 mm² per phase (bottom)
    Complementary
    bus rated current
    630 A
    type of operator
    CI1 manual
    net weight
    130 kg
    Environment
    width
    375 mm
    depth
    940 mm
    standards
    IEC 62271-100
    ambient air temperature for operation
    -5…40 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTALLATION AND START-UP INSTRUCTIONS (Version 05)
    Installation and Commissioning Guide (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    SM6 36kV PM750mm 3D drawings STP file (Version 1.0)
    2D drawing SM6-24 PM Fuse-switch cubicle 375mm (Version 1.0)
    3D drawing PM Fuse-switch cubicle 375mm (Version 1.0)
    CAD file (on TraceParts) for SM61FS20I2PM06CR01: SM6-24 PM3 IAC12,5kA 1s 24kV12,5kA1s 630A CIT fuse-switch cubicle (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /