Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Hyde Park Ultrasonic Sensors
Schneider Electric SM300A46000FP Image

SM300A46000FP

Schneider Electric SM300A46000FP Image
SM300A46000FP

ultrasonic sensor flat miniature - Sn102mm - NO - 12..24VDC - cable 3m

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox 300
    device short name
    SM300
    sensor design
    Flat form miniature
    [Sn] nominal sensing distance
    101.6 mm
    type of sensing window
    Fixed
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Glass epoxy
    type of output signal
    Discrete
    discrete output function
    1 NO
    wiring technique
    4-wire
    [Us] rated supply voltage
    12...24 V DC (overload and short-circuit protection)
    supply voltage limits
    10...28 V DC
    discrete output type
    PNP/NPN
    electrical connection
    Cable 3 m
    product specific application
    -
    Complementary
    [Sd] sensing range
    6.3...101.6 mm
    [Sa] assured operating distance
    6.3...101.6 mm
    maximum differential travel
    0.7 mm
    blind zone
    0...6.4 mm
    transmission frequency
    500 kHz
    repeat accuracy
    0.7 %
    beam angle
    8 °
    minimum size of detected object
    Cylinder diameter 2.5 mm - up to 1 mm sensing distance
    current consumption
    25 mA
    maximum switching current
    100 mA (reverse polarity protection)
    resistance to electrostatic discharge
    8 kV (level 4) conforming to IEC 61000-4-2
    height
    7.62 mm
    width
    19.05 mm
    depth
    7.62 mm
    length
    33.02 mm
    product weight
    0.12 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...100 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 10...55 Hz
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m (level 3) conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV (level 3) conforming to IEC 61000-4-4
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1502  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Contractual warranty
    Warranty period
    18 months
  • Documents

    CAD
    Date
    Size
    Add to My Documents
    CAD for SM300A46000FP: ultrasonic sensor flat miniature - Sn102mm - NO - 12..24VDC - cable 3m (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /