Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 205 64,9Nm,key,multi,brake,str.conn,IP65/IP65,3.8k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    3800 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    25.7 A
    continuous stall torque
    64.9 N.m at 115...480 V three phase
    peak stall torque
    220 N.m at 115...480 V three phase
    nominal output power
    7140 W at 480 V three phase
    3230 W at 115 V three phase
    5860 W at 230 V three phase
    7980 W at 400 V three phase
    nominal torque
    61.6 N.m at 115 V three phase
    28.4 N.m at 480 V three phase
    56 N.m at 230 V three phase
    38.1 N.m at 400 V three phase
    nominal speed
    2400 rpm at 480 V three phase
    500 rpm at 115 V three phase
    1000 rpm at 230 V three phase
    2000 rpm at 400 V three phase
    maximum current Irms
    96.8 A
    shaft end
    Parallel key
    shaft diameter
    38 mm
    shaft length
    80 mm
    key width
    10 mm
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    80 N.m
    mounting support
    International standard flange
    motor flange size
    205 mm
    electrical connection
    Straight connector
    torque constant
    2.58 N.m/A at 120 °C
    back emf constant
    161 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    145 kg.cm²
    stator resistance
    0.3 Ohm
    stator inductance
    8.2 mH
    maximum radial force Fr
    2910 N at 3000 rpm
    3330 N at 2000 rpm
    4200 N at 1000 rpm
    maximum axial force Fa
    740 N
    type of cooling
    Natural convection
    length
    454.5 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    product weight
    53.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for SH32052P12F1100: Servomotor SH3 205 64,9Nm,key,multi,brake,str.conn (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.