Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 205 36,9Nm,key,multi,nobrake,str.conn,IP65/IP67,3.8k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    3800 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    21 A
    continuous stall torque
    36.9 N.m at 115...480 V three phase
    peak stall torque
    110 N.m at 115...480 V three phase
    nominal output power
    2510 W at 115 V three phase
    5500 W at 400 V three phase
    5200 W at 480 V three phase
    4240 W at 230 V three phase
    nominal torque
    31.9 N.m at 115 V three phase
    27 N.m at 230 V three phase
    17.5 N.m at 400 V three phase
    13.8 N.m at 480 V three phase
    nominal speed
    750 rpm at 115 V three phase
    1500 rpm at 230 V three phase
    3000 rpm at 400 V three phase
    3600 rpm at 480 V three phase
    maximum current Irms
    87.2 A
    shaft end
    Parallel key
    shaft diameter
    38 mm
    shaft length
    80 mm
    key width
    10 mm
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    IP67 (housing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    80 N.m
    mounting support
    International standard flange
    motor flange size
    205 mm
    electrical connection
    Straight connector
    torque constant
    1.6 N.m/A at 120 °C
    back emf constant
    104 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    71.4 kg.cm²
    stator resistance
    0.3 Ohm
    stator inductance
    8.7 mH
    maximum radial force Fr
    2580 N at 3000 rpm
    2960 N at 2000 rpm
    3730 N at 1000 rpm
    maximum axial force Fa
    740 N
    type of cooling
    Natural convection
    length
    321 mm
    centring collar diameter
    180 mm
    centring collar depth
    4 mm
    number of mounting holes
    4
    mounting holes diameter
    14 mm
    circle diameter of the mounting holes
    215 mm
    product weight
    35 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for SH32051P12A1200: Servomotor SH3 205 36,9Nm,key,multi,nobrake,str.conn (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.