Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 140 27,8Nm,nokey,single,brake,str.conn,IP65/IP65,4k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    17.6 A
    continuous stall torque
    27.8 N.m at 115...480 V three phase
    peak stall torque
    90.2 N.m at 115...480 V three phase
    nominal output power
    1940 W at 115 V three phase
    3330 W at 230 V three phase
    4050 W at 400 V three phase
    3430 W at 480 V three phase
    nominal torque
    24.7 N.m at 115 V three phase
    12.9 N.m at 400 V three phase
    21.2 N.m at 230 V three phase
    9.1 N.m at 480 V three phase
    nominal speed
    750 rpm at 115 V three phase
    1500 rpm at 230 V three phase
    3000 rpm at 400 V three phase
    3600 rpm at 480 V three phase
    maximum current Irms
    61 A
    shaft end
    Smooth shaft
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    8 mm
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    36 N.m
    mounting support
    International standard flange
    motor flange size
    140 mm
    electrical connection
    Straight connector
    torque constant
    1.58 N.m/A at 120 °C
    back emf constant
    105 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    23.44 kg.cm²
    stator resistance
    0.4 Ohm
    stator inductance
    7.72 mH
    maximum radial force Fr
    1670 N at 3000 rpm
    2420 N at 1000 rpm
    1920 N at 2000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    365.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    23.1 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SH31403P01F1100: servo motor SH3 140 27,8Nm,nokey,single,brake,str.conn,IP65/IP65,4k RPM (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.