Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 140 19,5Nm,key,multi,nobrake,90°conn.IP54/IP65,4k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    13.2 A
    continuous stall torque
    19.5 N.m at 115...480 V three phase
    peak stall torque
    60.1 N.m at 115...480 V three phase
    nominal output power
    1460 W at 115 V three phase
    2690 W at 230 V three phase
    3660 W at 480 V three phase
    3860 W at 400 V three phase
    nominal torque
    9.7 N.m at 480 V three phase
    18.6 N.m at 115 V three phase
    17.1 N.m at 230 V three phase
    12.3 N.m at 400 V three phase
    nominal speed
    750 rpm at 115 V three phase
    1500 rpm at 230 V three phase
    3000 rpm at 400 V three phase
    3600 rpm at 480 V three phase
    maximum current Irms
    44.1 A
    shaft end
    Parallel key
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    8 mm
    IP degree of protection
    IP54 (shaft bushing without shaft seal ring) conforming to EN/IEC 60034-5
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    23 N.m
    mounting support
    International standard flange
    motor flange size
    140 mm
    electrical connection
    Rotatable right angled connector
    torque constant
    1.47 N.m/A at 120 °C
    back emf constant
    101 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    12.68 kg.cm²
    stator resistance
    0.6 Ohm
    stator inductance
    11.225 mH
    maximum radial force Fr
    2240 N at 1000 rpm
    1780 N at 2000 rpm
    1550 N at 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    272.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    product weight
    16.6 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD files for SH31402P12A2000: Servomotor SH3 140 19,5Nm,key,multi,nobrake,90°conn (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.