Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 52 & Motors
Schneider Electric SH31401M02F2000 Image

SH31401M02F2000

Schneider Electric SH31401M02F2000 Image
SH31401M02F2000

servo motor SH3 140 11,1Nm,nokey,multi,brake,90°conn.IP54/IP65,4k RPM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    4 A
    continuous stall torque
    11.1 N.m at 115...480 V three phase
    peak stall torque
    27 N.m at 115...480 V three phase
    nominal output power
    430 W at 115 V three phase
    860 W at 230 V three phase
    1670 W at 400 V three phase
    1960 W at 480 V three phase
    nominal torque
    11 N.m at 115 V three phase
    10.95 N.m at 230 V three phase
    10.6 N.m at 400 V three phase
    10.4 N.m at 480 V three phase
    nominal speed
    375 rpm at 115 V three phase
    750 rpm at 230 V three phase
    1500 rpm at 400 V three phase
    1800 rpm at 480 V three phase
    maximum current Irms
    10.8 A
    shaft end
    Smooth shaft
    shaft diameter
    24 mm
    shaft length
    50 mm
    key width
    8 mm
    IP degree of protection
    IP54 shaft bushing without shaft seal ring: conforming to EN/IEC 60034-5
    IP65 motor: conforming to EN/IEC 60034-5
    IP65 shaft bushing: conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    23 N.m
    mounting support
    International standard flange
    motor flange size
    140 mm
    electrical connection
    Rotatable right angled connector
    torque constant
    2.78 N.m/A at 120 °C
    back emf constant
    193 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    9.21 kg.cm²
    stator resistance
    5.3 Ohm
    stator inductance
    88.55 mH
    maximum radial force Fr
    1930 N at 1000 rpm
    1530 N at 2000 rpm
    1340 N at 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    255.5 mm
    centring collar diameter
    130 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    11 mm
    circle diameter of the mounting holes
    165 mm
    net weight
    13 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SH31401M02F2000: servo motor SH3 140 11,1Nm,nokey,multi,brake,90°conn.IP54/IP65,4k RPM (Version 2.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /