Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 070 1,4Nm,key,multi,brake,str.conn,IP54/IP65,8k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    8000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    1.8 A
    continuous stall torque
    1.4 N.m at 115...480 V three phase
    peak stall torque
    3.5 N.m at 115...480 V three phase
    nominal output power
    220 W at 115 V three phase
    440 W at 230 V three phase
    820 W at 400 V three phase
    950 W at 480 V three phase
    nominal torque
    1.4 N.m at 230 V three phase
    1.3 N.m at 400 V three phase
    1.4 N.m at 115 V three phase
    1.26 N.m at 480 V three phase
    nominal speed
    6000 rpm at 400 V three phase
    1500 rpm at 115 V three phase
    3000 rpm at 230 V three phase
    7200 rpm at 480 V three phase
    maximum current Irms
    5.7 A
    shaft end
    Parallel key
    shaft diameter
    11 mm
    shaft length
    23 mm
    key width
    4 mm
    IP degree of protection
    IP54 (shaft bushing without shaft seal ring) conforming to EN/IEC 60034-5
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    2 N.m
    mounting support
    International standard flange
    motor flange size
    70 mm
    electrical connection
    Straight connector
    torque constant
    0.8 N.m/A at 120 °C
    back emf constant
    46 V/krpm at 20 °C
    number of motor poles
    3
    rotor inertia
    0.322 kg.cm²
    stator resistance
    10.4 Ohm
    stator inductance
    60.25 mH
    maximum radial force Fr
    360 N at 6000 rpm
    380 N at 5000 rpm
    410 N at 4000 rpm
    460 N at 3000 rpm
    520 N at 2000 rpm
    660 N at 1000 rpm
    maximum axial force Fa
    80 N
    type of cooling
    Natural convection
    length
    179.5 mm
    centring collar diameter
    60 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    82 mm
    product weight
    2.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Servomotor SH3 070 1,4Nm,key,multi,brake,str.conn (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.