Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 055 0,5Nm,key,multi,brake,90°conn.IP65/IP65,9k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    9000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    0.73 A
    continuous stall torque
    0.5 N.m at 115...480 V three phase
    peak stall torque
    1.5 N.m at 115...480 V three phase
    nominal output power
    100 W at 115 V three phase
    210 W at 230 V three phase
    400 W at 400 V three phase
    440 W at 480 V three phase
    nominal torque
    0.5 N.m at 230 V three phase
    0.47 N.m at 480 V three phase
    0.5 N.m at 115 V three phase
    0.48 N.m at 400 V three phase
    nominal speed
    2000 rpm at 115 V three phase
    8000 rpm at 400 V three phase
    8000 rpm at 230 V three phase
    9000 rpm at 480 V three phase
    maximum current Irms
    2.9 A
    shaft end
    Parallel key
    shaft diameter
    9 mm
    shaft length
    20 mm
    key width
    3 mm
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    With
    holding torque
    0.8 N.m
    mounting support
    International standard flange
    motor flange size
    55 mm
    electrical connection
    Rotatable right angled connector
    torque constant
    0.68 N.m/A at 120 °C
    back emf constant
    40 V/krpm at 20 °C
    number of motor poles
    3
    rotor inertia
    0.08 kg.cm²
    stator resistance
    41.8 Ohm
    stator inductance
    108.72 mH
    maximum radial force Fr
    170 N at 8000 rpm
    180 N at 7000 rpm
    190 N at 6000 rpm
    200 N at 5000 rpm
    220 N at 4000 rpm
    240 N at 3000 rpm
    270 N at 2000 rpm
    340 N at 1000 rpm
    maximum axial force Fa
    40 N
    type of cooling
    Natural convection
    length
    159 mm
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    5.5 mm
    circle diameter of the mounting holes
    63 mm
    product weight
    1.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.