Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

servo motor SH3 040 0,38Nm,key,multi,brake,90°conn,IP65/IP65,9k RPM

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    9000 rpm
    [Us] rated supply voltage
    115...480 V
    network number of phases
    Three phase
    continuous stall current
    1.5 A
    continuous stall torque
    0.38 N.m at 115...480 V three phase
    continuous power
    398 W
    peak stall torque
    1.37 N.m at 480 V three phase
    nominal output power
    152 W at 115 V three phase
    152 W at 230 V three phase
    275 W at 400 V three phase
    289 W at 480 V three phase
    nominal torque
    0.292 N.m at 115 V three phase
    0.292 N.m at 230 V three phase
    0.307 N.m at 400 V three phase
    0.364 N.m at 480 V three phase
    nominal speed
    9000 rpm at 480 V three phase
    4000 rpm at 115 V three phase
    9000 rpm at 400 V three phase
    4000 rpm at 230 V three phase
    maximum current Irms
    6 A
    shaft end
    Parallel key
    shaft diameter
    8 mm
    shaft length
    25 mm
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    16 periods
    holding brake
    With
    holding torque
    0.4 N.m
    mounting support
    International standard flange
    motor flange size
    40 mm
    electrical connection
    Rotatable right angled connector
    torque constant
    0.253 N.m/A at 120 °C
    back emf constant
    18 V/krpm at 20 °C
    number of motor poles
    5
    rotor inertia
    0.0588 kg.cm²
    stator resistance
    11.6 Ohm
    stator inductance
    12.8 mH
    stator electrical time constant
    1.1 ms at 20 °C
    type of cooling
    Natural convection
    length
    119.4 mm
    centring collar diameter
    30 mm
    centring collar depth
    2.5 mm
    number of mounting holes
    4
    mounting holes diameter
    4.5 mm
    circle diameter of the mounting holes
    46 mm
    product weight
    0.8 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    PacDrive3 automation solution, Lexium SH3, MH3, SHS servo motors (Version 4.0)
    Solution d’automatisation PacDrive 3, Servo moteurs Lexium SH3/MH3/SHS (Version 4.0)
    User guide
    Date
    Size
    Add to My Documents
    SH3 Servomoteur, Manuel du moteur (Version 04)
    SH3 Servomotor, Motorhandbuch (Version 04)
    SH3 Servo motor Motor manual 伺服电机电机手册 (Version 04)
    SH3 Servomotor, Manual del motor (Version 04)
    SH3 Servo Motor, Motor Manual (Version 04)
    Date 12/19/18
    Size 2.8 MB
    SH3 Servomotore, Manuale del motore (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for SH30402P17F2100: Servo motor SH3 040 0,38Nm, key, multi, brake, 90° conn (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate BSH SH3 (Version 1.0)
    Date 6/28/17
    Size 393.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Lexium DoC SH3-Series (Version 1.4)
    Date 8/21/18
    Size 779.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.