Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SF
Schneider Electric SF7000000X1FX Image

SF7000000X1FX

Schneider Electric SF7000000X1FX Image
SF7000000X1FX

SFset A1-B1-C1 fixed / up to 24kV / up to 25kA / 630A / 280mm / IEC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SF
    product or component type
    Circuit-breaker
    device short name
    SFset
    network type
    AC
    network frequency
    50/60 Hz
    rated voltage (Ur)
    24 kV
    rated insulation voltage
    50 kV 50 Hz 1 min
    rated current (Ir)
    630 A
    rated short-time withstand current
    25 kAfor 3 s
    rated short-circuit making capacity
    40 kA
    31.5 kA
    63 kA
    50 kA
    rated switching sequence
    O - 0.3 sec - CO - 3 min - CO
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    [Iu] rated interrupted current
    50 A C2 cable charging:
    400 A C2 single capacitor bank:
    400 A C2 back to back capacitor bank:
    type of mechanism
    Spring return, RI type
    product certifications
    GOST
    IEC
    Complementary
    poles description
    3P
    control type
    Push-button
    mounting mode
    Fixed
    Rolling frame
    protection type
    Earth fault overcurrent
    Phase overcurrent
    Thermal protection
    maximum charging time
    15 s
    operating time
    < 60 ms
    maximum breaking time
    75 ms
    maximum closing response time
    100 ms
    mechanical endurance
    10000 cycles M2
    electrical endurance
    E2
    technology type
    SF6 gas
    Environment
    pole distance
    280 mm phase to phase
    220 mm phase to phase
    230 mm phase to earth
    380 mm input to output
    height
    750 mm A1
    750 mm B1
    745 mm C1
    width
    1143 mm A1
    1143 mm B1
    886 mm C1
    depth
    420 mm A1
    420 mm B1
    620 mm C1
    net weight
    90 kg
    standards
    IEC 62271-100:2012
    GOST-R 52565:2006
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -5…40 °C
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SF circuit breakers up to 40.5kV fixed and withdrawable versions (Version 4.3)
    User guide
    Date
    Size
    Add to My Documents
    SFSET WITH VIP 400/410 (Version 04)
    Date 2/8/19
    Size 3.3 MB
    SF1 disjoncteur fixe ou dans SM6 (Version 05)
    CAD
    Date
    Size
    Add to My Documents
    Drawings for SFSET fixed version (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    declaration design according to standards (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /